CSD16570Q5B

text.skipToContent text.skipToNavigation

CSD16570Q5B

CSD16570Q5B, 25-V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.73
10-24 $1.56
25-99 $1.45
100-249 $1.27
250-499 $1.19
500-749 $1.01
750-999 $0.85
1000+ $0.82

Features

  • Extremely Low Resistance
  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD16570Q5B

This 25 V, 0.49 mΩ, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize resistance forORing and hot swap applications and is not designed for switching applications.