CSD17308Q3

text.skipToContent text.skipToNavigation

CSD17308Q3

30V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.65
10-24 $0.58
25-99 $0.54
100-249 $0.46
250-499 $0.43
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • VSON 3.3 mm × 3.3 mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point-of-Load Synchronous Buck in Networking, Telecom, and Computing Systems
  • Texas Instruments  CSD17308Q3

    This 30-V, 8.2-mΩ, 3.3 mm × 3.3 mm VSON NexFET power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications.

    Top View For all available packages, see the orderable addendum at the end of the data sheet. Typical RθJA = 46°C/W when mounted on a 1 inch2 (6.45 cm2), 2 oz. (0.071 mm thick) Cu pad on a 0.06 inch (1.52 mm) thick FR4 PCB.Max RθJC = 4.5°C/W, pulse duration ≤100 μs, duty cycle ≤1%.