CSD17309Q3

text.skipToContent text.skipToNavigation

CSD17309Q3

30V N Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.98
10-24 $0.87
25-99 $0.81
100-249 $0.69
250-499 $0.64
500-749 $0.52
750-999 $0.41
1000+ $0.37

Features

  • Optimized for 5 V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point of Load Synchronous Buck in
      Networking, Telecom, and Computing
      Systems

NexFET Is a trademark of Texas Instruments

Texas Instruments  CSD17309Q3

This 30 V, 4.2 mΩ NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5 V gate drive applications.