text.skipToContent text.skipToNavigation

CSD17310Q5A

30V N Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.68
100-249 $0.58
250-499 $0.54
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems
    • Optimized for Synchronous FET Applications

Texas Instruments  CSD17310Q5A

The NexFET power MOSFET has been designed to minimize losses in power conversion applications, and optimized for 5V gate drive applications.