CSD17311Q5

text.skipToContent text.skipToNavigation

CSD17311Q5

30V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQH | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.73
10-24 $1.55
25-99 $1.44
100-249 $1.25
250-499 $1.16
500-749 $0.97
750-999 $0.80
1000+ $0.73

Features

  • Optimized for 5V Gate Drive
  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Notebook Point-of-Load
    • Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems

NexFET is a trademark of Texas Instruments.

Texas Instruments  CSD17311Q5

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5V gate drive applications.