CSD17313Q2

text.skipToContent text.skipToNavigation

CSD17313Q2

30V N Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Pb-Free
  • RoHS Compliant
  • Halogen-Free
  • SON 2-mm × 2-mm Plastic Package
  • APPLICATIONS
    • DC-DC Converters
    • Battery and Load Management Applications

All other trademarks are the property of their respective owners

Texas Instruments  CSD17313Q2

This 30-V, 24-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.