CSD17318Q2

text.skipToContent text.skipToNavigation

CSD17318Q2

30-V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.40
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.25
500-749 $0.19
750-999 $0.15
1000+ $0.13

Features

  • Optimized for 5-V Gate Drive
  • Low Capacitance and Charge
  • Low RDS(ON)
  • Low-Thermal Resistance
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD17318Q2

This 30-V, 12.6-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in powerconversion applications and optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offersexcellent thermal performance for the size of the package.