text.skipToContent text.skipToNavigation

CSD17322Q5A

30V, N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.89
10-24 $0.80
25-99 $0.74
100-249 $0.63
250-499 $0.58
500-749 $0.48
750-999 $0.38
1000+ $0.34

Features

  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Notebook Point of Load
    • Point-of-Load Synchronous Buck in Networking,
      Telecom and Computing Systems

Texas Instruments  CSD17322Q5A

The NexFET power MOSFET has been designed to minimize losses in power conversion applications, and optimized for 5V gate drive applications.