CSD17483F4

text.skipToContent text.skipToNavigation

CSD17483F4

30V, N-Channel FemtoFET™MOSFET

Packaging

Package | PIN: YJC | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.13
10-24 $0.12
25-99 $0.11
100-249 $0.09
250-499 $0.08
500-749 $0.06
750-999 $0.05
1000+ $0.04

Features

  • Low On-Resistance
  • Low Qg and Qgd
  • Low-Threshold Voltage
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6mm
  • Ultra-Low Profile
    • 0.35-mmHeight
  • Integrated ESD Protection Diode
    • Rated > 4-kVHBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD17483F4

This 200-mΩ, 30-V N-Channel FemtoFET™ MOSFET technology is designed and optimized tominimize the footprint in many handheld and mobile applications. This technology is capable ofreplacing standard small signal MOSFETs while providing at least a 60% reduction in footprintsize.