CSD17484F4

text.skipToContent text.skipToNavigation

CSD17484F4

CSD17484F4 30 V N-Channel FemtoFET™ MOSFET

Packaging

Package | PIN: YJJ | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.20
10-24 $0.18
25-99 $0.16
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Low-Threshold Voltage
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.2-mmHeight
  • Integrated ESD Protection Diode
    • Rated > 4-kV HBM
    • Rated > 2-kVCDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD17484F4

This 99-mΩ, 30-V, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize thefootprint in many handheld and mobile applications. This technology is capable of replacingstandard small signal MOSFETs while providing at least a 60% reduction in footprint size.