CSD17556Q5B

text.skipToContent text.skipToNavigation

CSD17556Q5B

30V N-Channel NexFET Power MOSFETs

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.85
10-24 $1.67
25-99 $1.55
100-249 $1.36
250-499 $1.28
500-749 $1.08
750-999 $0.91
1000+ $0.87

Features

  • Extremely Low Resistance
  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD17556Q5B

This 30-V, 1.2-mΩ, 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses insynchronous rectification and other power conversion applications.