CSD17570Q5B

text.skipToContent text.skipToNavigation

CSD17570Q5B

30-V, N-Channel NexFET Power MOSFET, CSD17570Q5B

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.75
10-24 $1.58
25-99 $1.47
100-249 $1.29
250-499 $1.21
500-749 $1.02
750-999 $0.86
1000+ $0.83

Features

  • Ultra-Low Resistance
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD17570Q5B

This 30 V, 0.56 mΩ, SON 5 × 6 mmNexFET™ power MOSFET is designed to minimize resistance for ORing and hot swapapplications and is not intended for switching applications.