CSD17571Q2

text.skipToContent text.skipToNavigation

CSD17571Q2

30V N-Channel NexFET Power MOSFETs, CSD17571Q2

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.40
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.25
500-749 $0.19
750-999 $0.15
1000+ $0.13

Features

  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 2 mm × 2 mm Plastic Package

Texas Instruments  CSD17571Q2

This 30 V, 20 mΩ, SON 2×2 NexFET™ power MOSFET is designed to minimize losses in power conversion and load management applications, while offering excellent thermal performance for the size of the package.