CSD17573Q5B

text.skipToContent text.skipToNavigation

CSD17573Q5B

CSD17573Q5B 30 V, N-Channel NexFET Power MOSFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.41
10-24 $1.26
25-99 $1.17
100-249 $1.02
250-499 $0.94
500-749 $0.79
750-999 $0.65
1000+ $0.60

Features

  • Low Qg and Qgd
  • Ultra-Low RDS(on)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD17573Q5B

This 0.84-mΩ, 30-V, SON 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in powerconversion applications.