CSD17576Q5B

text.skipToContent text.skipToNavigation

CSD17576Q5B

CSD17576Q5B, 30-V N-Cannel NexFET™ Power MOSFET

Qty Price
1-9 $1.13
10-24 $1.01
25-99 $0.93
100-249 $0.80
250-499 $0.74
500-749 $0.60
750-999 $0.48
1000+ $0.43

Features

  • Low Qg and Qgd
  • Low RDS(on)
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD17576Q5B

This 30 V, 1.7 mΩ, SON 5 x 6-mm NexFET™power MOSFET has been designed to minimize losses in power conversion applications.