CSD17578Q3A

text.skipToContent text.skipToNavigation

CSD17578Q3A

CSD17578Q3A 30 V N-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.49
10-24 $0.44
25-99 $0.41
100-249 $0.35
250-499 $0.32
500-749 $0.26
750-999 $0.21
1000+ $0.19

Features

  • Low Qg and Qgd
  • Low RDS(on)
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD17578Q3A

This 30 V, 6.3 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.