CSD17579Q3A

text.skipToContent text.skipToNavigation

CSD17579Q3A

CSD17579Q3A 30 V N-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.36
100-249 $0.31
250-499 $0.29
500-749 $0.23
750-999 $0.19
1000+ $0.17

Features

  • Low Qg and Qgd
  • Low RDS(on)
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Plastic Package

Texas Instruments  CSD17579Q3A

This 30 V, 8.7 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.