CSD17579Q5A

text.skipToContent text.skipToNavigation

CSD17579Q5A

CSD17579Q5A 30-V N-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.59
10-24 $0.52
25-99 $0.47
100-249 $0.40
250-499 $0.36
500-749 $0.28
750-999 $0.22
1000+ $0.19

Features

  • Low Qg and Qgd
  • Low RDS(on)
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD17579Q5A

This 30 V, 8.4 mΩ, SON 5 mm × 6mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.