CSD17581Q3A

text.skipToContent text.skipToNavigation

CSD17581Q3A

30V N-Channel NexFET Power MOSFET

Packaging

Package | PIN: DNH | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.60
25-99 $0.55
100-249 $0.47
250-499 $0.44
500-749 $0.36
750-999 $0.28
1000+ $0.25

Features

  • Low Qg and Qgd
  • Low RDS(on)
  • Low Thermal Resistance
  • Avalanche Rated
  • Lead-Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

Texas Instruments  CSD17581Q3A

This 30-V, 3.2-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.