CSD18503Q5A

text.skipToContent text.skipToNavigation

CSD18503Q5A

40V N-Channel NexFET™ Power MOSFET, CSD18503Q5A

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.08
10-24 $0.97
25-99 $0.90
100-249 $0.78
250-499 $0.72
500-749 $0.61
750-999 $0.50
1000+ $0.46

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD18503Q5A

This 40 V, 3.4 mΩ, 5 × 6 mm SON NexFET power MOSFET is designed to minimize losses in power conversion applications.