CSD18509Q5B

text.skipToContent text.skipToNavigation

CSD18509Q5B

40V, N-Channel NexFET™ Power MOSFET, CSD18509Q5B

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.68
10-24 $1.51
25-99 $1.40
100-249 $1.23
250-499 $1.15
500-749 $0.98
750-999 $0.83
1000+ $0.79

Features

  • Ultra-Low On Resistance
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD18509Q5B

This 40 V, 1 mΩ, SON 5 x 6 NexFET™ powerMOSFET has been designed to minimize losses in power conversion applications.