CSD18510KCS

text.skipToContent text.skipToNavigation

CSD18510KCS

40V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: KCS | 3
Temp: S (-55 to 175)
Carrier: Partial Tube
Qty Price
1-9 $1.85
10-24 $1.65
25-99 $1.54
100-249 $1.34
250-499 $1.24
500-749 $1.04
750-999 $0.85
1000+ $0.78

Features

  • Low Qg and Qgd
  • Low RDS(ON)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD18510KCS

This 40-V, 1.4-mΩ, TO-220 NexFET™ powerMOSFET is designed to minimize losses in power conversion applications.