CSD18510Q5B

text.skipToContent text.skipToNavigation

CSD18510Q5B

40V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.92
10-24 $1.72
25-99 $1.60
100-249 $1.39
250-499 $1.28
500-749 $1.08
750-999 $0.88
1000+ $0.81

Features

  • Low RDS(ON)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD18510Q5B

This 40-V, 0.79-mΩ, SON 5-mm × 6-mm NexFET™power MOSFET has been designed to minimize losses in power conversion applications.