CSD18511KCS

text.skipToContent text.skipToNavigation

CSD18511KCS

40V N-Channel NexFET Power MOSFET

Packaging

Package | PIN: KCS | 3
Temp: S (-55 to 175)
Carrier: Partial Tube
Qty Price
1-9 $1.33
10-24 $1.19
25-99 $1.10
100-249 $0.96
250-499 $0.89
500-749 $0.74
750-999 $0.61
1000+ $0.56

Features

  • Low Qg and Qgd
  • Low RDS(ON)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD18511KCS

This 40-V, 2.1-mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in powerconversion applications.