CSD18512Q5B

text.skipToContent text.skipToNavigation

CSD18512Q5B

40V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.51
10-24 $1.35
25-99 $1.26
100-249 $1.09
250-499 $1.01
500-749 $0.85
750-999 $0.70
1000+ $0.64

Features

  • Low RDS(ON)
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen-Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD18512Q5B

This 40 V, 1.3 mΩ, 5 mm × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.