CSD18531Q5A

text.skipToContent text.skipToNavigation

CSD18531Q5A

60V N-Channel NexFET Power MOSFETs, CSD18531Q5A

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.37
10-24 $1.22
25-99 $1.14
100-249 $0.99
250-499 $0.91
500-749 $0.77
750-999 $0.63
1000+ $0.58

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD18531Q5A

This 60-V, 3.5-mΩ, 5-mm × 6-mm NexFET™ power MOSFETis designed to minimize losses in power conversionapplications.