CSD18532KCS

text.skipToContent text.skipToNavigation

CSD18532KCS

60-V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: KCS | 3
Temp: S (-55 to 175)
Carrier: Partial Tube
Qty Price
1-9 $1.92
10-24 $1.72
25-99 $1.60
100-249 $1.39
250-499 $1.28
500-749 $1.08
750-999 $0.88
1000+ $0.81

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

Texas Instruments  CSD18532KCS

This 60 V, 3.3 mΩ, TO-220 NexFET power MOSFET is designed to minimize losses in power conversion applications.