CSD18533Q5A

text.skipToContent text.skipToNavigation

CSD18533Q5A

60V N-Channel NexFET Power MOSFET

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.08
10-24 $0.97
25-99 $0.90
100-249 $0.78
250-499 $0.72
500-749 $0.61
750-999 $0.50
1000+ $0.46

Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD18533Q5A

This 4.7 mΩ, 60 V, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.