text.skipToContent text.skipToNavigation

CSD18537NKCS

60-V, N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: TO-220 (KCS) | 3
Temp: S (-55 to 175)
Carrier: Partial Tube
Qty Price
1-9 $1.17
10-24 $1.05
25-99 $0.97
100-249 $0.83
250-499 $0.76
500-749 $0.62
750-999 $0.50
1000+ $0.45

Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

Texas Instruments  CSD18537NKCS

This 11 mΩ, 60 V TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.