CSD18540Q5B

text.skipToContent text.skipToNavigation

CSD18540Q5B

60V, N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 175)
Carrier: Cut Tape
Qty Price
1-9 $1.82
10-24 $1.64
25-99 $1.53
100-249 $1.34
250-499 $1.26
500-749 $1.07
750-999 $0.90
1000+ $0.86

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD18540Q5B

This 1.8-mΩ, 60-V NexFET™ power MOSFET isdesigned to minimize losses in power conversion applications with a SON 5-mm × 6-mm package.