CSD18541F5

text.skipToContent text.skipToNavigation

CSD18541F5

60-V N-Channel FemtoFET MOSFET

Packaging

Package | PIN: YJK | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.21
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Ultra-Small Footprint
    • 1.53 mm × 0.77mm
  • Low Profile
    • 0.35-mmHeight
  • Integrated ESD Protection Diode
    • Lead and Halogen Free
    • RoHS Compliant

    All trademarks are the property of their respective owners.

Texas Instruments  CSD18541F5

This 54-mΩ, 60-V, N-Channel FemtoFET™ MOSFET technology is designed and optimized tominimize the footprint in many space constrained industrial load switch applications. Thistechnology is capable of replacing standard small signal MOSFETs while providing a significantreduction in footprint size.