CSD18543Q3A

text.skipToContent text.skipToNavigation

CSD18543Q3A

60V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DNH | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.71
10-24 $0.63
25-99 $0.59
100-249 $0.50
250-499 $0.46
500-749 $0.38
750-999 $0.30
1000+ $0.27

Features

  • Ultra-Low Qg and Qgd
  • Low RDS(on)
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

Texas Instruments  CSD18543Q3A

This 60-V, 8.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.