CSD19502Q5B

text.skipToContent text.skipToNavigation

CSD19502Q5B

N-Channel, 3.4mOhm, 80V, SON5x6 NexFET™ Power MOSFET, CSD19502Q5B

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.39
250-499 $1.30
500-749 $1.10
750-999 $0.93
1000+ $0.89

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD19502Q5B

This 3.4 mΩ, 80 V, SON 5 mm × 6 mm NexFET™power MOSFET is designed to minimize losses in power conversion applications.