CSD19531KCS

text.skipToContent text.skipToNavigation

CSD19531KCS

100V, 6.4mOhm, TO-220 NexFET™ Power MOSFET

Packaging

Package | PIN: KCS | 3
Temp: S (-55 to 175)
Carrier: Partial Tube
Qty Price
1-9 $1.70
10-24 $1.52
25-99 $1.41
100-249 $1.23
250-499 $1.14
500-749 $0.95
750-999 $0.78
1000+ $0.72

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD19531KCS

This 100-V, 6.4-mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in powerconversion applications.