CSD19531Q5A

text.skipToContent text.skipToNavigation

CSD19531Q5A

100V, 5.3mOhm, SON5x6 NexFET™ Power MOSFET

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.41
10-24 $1.27
25-99 $1.18
100-249 $1.02
250-499 $0.95
500-749 $0.79
750-999 $0.65
1000+ $0.60

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD19531Q5A

This 100 V, 5.3 mΩ, SON 5 mm × 6 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.

Typical RθJA = 40°C/W on a 1−inch2, 2-oz. Cu pad on a 0.06−inch thick FR4 PCB. Max RθJC = 1.0°C/W, pulse duration ≤100 μs, duty cycle ≤1%

For all available packages, see the orderable addendum at the end of the data sheet.