CSD19532Q5B

text.skipToContent text.skipToNavigation

CSD19532Q5B

100V, 4.0 mOhm, SON5x6 N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.39
250-499 $1.30
500-749 $1.10
750-999 $0.93
1000+ $0.89

Features

  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD19532Q5B

This 100 V, 4 mΩ, SON 5-mm × 6-mm NexFET™power MOSFET is designed to minimize losses in power conversion applications.