CSD19533KCS

text.skipToContent text.skipToNavigation

CSD19533KCS

100V, 8.7mOhm, TO-220 N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: KCS | 3
Temp: S (-55 to 175)
Carrier: Partial Tube
Qty Price
1-9 $1.41
10-24 $1.27
25-99 $1.18
100-249 $1.02
250-499 $0.95
500-749 $0.79
750-999 $0.65
1000+ $0.60

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

Texas Instruments  CSD19533KCS

This 100 V, 8.7 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.