CSD19533Q5A

text.skipToContent text.skipToNavigation

CSD19533Q5A

100V, 7.8mOhm, SON5x6 N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.13
10-24 $1.01
25-99 $0.94
100-249 $0.82
250-499 $0.76
500-749 $0.63
750-999 $0.52
1000+ $0.48

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

Texas Instruments  CSD19533Q5A

This 100 V, 7.8 mΩ, SON 5 mm × 6 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.