CSD19537Q3

text.skipToContent text.skipToNavigation

CSD19537Q3

100V N-Channel NexFET Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.97
10-24 $0.87
25-99 $0.81
100-249 $0.70
250-499 $0.65
500-749 $0.55
750-999 $0.45
1000+ $0.41

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Lead Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

Texas Instruments  CSD19537Q3

This 100-V, 12.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.