CSD19538Q2

text.skipToContent text.skipToNavigation

CSD19538Q2

100V, 49mOhm SON2x2 NexFET Power MOSFET

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.54
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.36
500-749 $0.29
750-999 $0.23
1000+ $0.21

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD19538Q2

This 100-V, 49-mΩ, SON 2-mm × 2-mm NexFET™power MOSFET is designed to minimize losses in power conversion applications.