CSD19538Q3A

text.skipToContent text.skipToNavigation

CSD19538Q3A

100V N-Channel NexFET Power MOSFET

Packaging

Package | PIN: DNH | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.52
10-24 $0.46
25-99 $0.43
100-249 $0.37
250-499 $0.34
500-749 $0.28
750-999 $0.22
1000+ $0.20

Features

  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD19538Q3A

This 100-V, 49-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize conduction losses and reduceboard footprint in PoE applications.