CSD22202W15

text.skipToContent text.skipToNavigation

CSD22202W15

P-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZF | 9
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.39
100-249 $0.33
250-499 $0.31
500-749 $0.25
750-999 $0.20
1000+ $0.18

Features

  • Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Pb Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

Texas Instruments  CSD22202W15

The device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.