CSD22204W

text.skipToContent text.skipToNavigation

CSD22204W

CSD22204W 8-V P-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.39
100-249 $0.33
250-499 $0.31
500-749 $0.25
750-999 $0.20
1000+ $0.18

Features

  • Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Pb Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

Texas Instruments  CSD22204W

This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.