text.skipToContent text.skipToNavigation

CSD22206W

8-V P-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZF | 9
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.72
10-24 $0.63
25-99 $0.57
100-249 $0.49
250-499 $0.44
500-749 $0.34
750-999 $0.26
1000+ $0.23

Features

  • Ultra-Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Lead Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

All trademarks are the property of their respective owners.

Texas Instruments  CSD22206W

This –8-V, 4.7-mΩ, 1.5-mm × 1.5-mm device is designed to deliver the lowest on resistanceand gate charge in the smallest outline possible with excellent thermal characteristics in anultra-low profile. Low on resistance coupled with the small footprint and low profile make thedevice ideal for battery operated space constrained applications.