text.skipToContent text.skipToNavigation

CSD23202W10

CSD23202W10 12 V P-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.28
10-24 $0.25
25-99 $0.23
100-249 $0.19
250-499 $0.18
500-749 $0.15
750-999 $0.12
1000+ $0.11

Features

  • Ultra-Low Qg and Qgd
  • Small Footprint 1 mm × 1 mm
  • Low Profile 0.62-mm Height
  • Pb Free
  • Gate ESD Protection – 3 kV
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD23202W10

This 12 V, 44 mΩ device is designed to deliver the lowest on-resistance and gate charge in a small 1 mm × 1 mm outline with excellent thermal characteristics in an ultra-low profile.