text.skipToContent text.skipToNavigation

CSD23202W10T

CSD23202W10 12 V P-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZB | 4
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.32
10-24 $0.28
25-99 $0.26
100-249 $0.22
250-499 $0.21
500-749 $0.17
750-999 $0.14
1000+ $0.12

Features

  • Ultra-Low Qg and Qgd
  • Small Footprint 1 mm × 1 mm
  • Low Profile 0.62-mm Height
  • Pb Free
  • Gate ESD Protection – 3 kV
  • RoHS Compliant
  • Halogen Free

Texas Instruments  CSD23202W10T

This 12 V, 44 mΩ device is designed to deliver the lowest on-resistance and gate charge in a small 1 mm × 1 mm outline with excellent thermal characteristics in an ultra-low profile.