text.skipToContent text.skipToNavigation

CSD23203W

CSD23203W 8 V P-Channel NexFET™ Power MOSFET

Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.16
1000+ $0.14

Features

  • Ultra-Low Qg and Qgd
  • Low RDS(on)
  • Small Footprint
  • Low Profile 0.62-mm Height
  • Lead Free
  • RoHS Compliant
  • Halogen Free
  • CSP 1-mm × 1.5-mm Wafer Level Package

Texas Instruments  CSD23203W

This 16.2-mΩ, –8-V, P-Channel device is designed to deliver the lowest on-resistance and gate charge in a small 1 × 1.5 mm outline with excellent thermal characteristics in an ultra-low profile.