CSD23285F5

text.skipToContent text.skipToNavigation

CSD23285F5

12V P-Channel FemtoFET MOSFET

Packaging

Package | PIN: YJK | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.32
10-24 $0.28
25-99 $0.25
100-249 $0.22
250-499 $0.19
500-749 $0.15
750-999 $0.12
1000+ $0.10

Features

  • Low On-Resistance
  • Low Qg and Qgd
  • Ultra-Small Footprint
    • 1.53 mm × 0.77 mm
    • 0.50-mm Pad Pitch
  • Low Profile
    • 0.35-mmHeight
  • Integrated ESD Protection Diode
    • Rated > 4 kV HBM
    • Rated > 2 kVCDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD23285F5

This 29-mΩ, –12-V, P-Channel FemtoFET™ MOSFET technology is designed and optimized tominimize the footprint in many handheld and mobile applications. This technology is capable ofreplacing standard small signal MOSFETs while providing a significant reduction in footprintsize.