CSD23381F4

text.skipToContent text.skipToNavigation

CSD23381F4

12V , P-Channel FemtoFET™MOSFET

Packaging

Package | PIN: YJC | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.14
10-24 $0.13
25-99 $0.12
100-249 $0.10
250-499 $0.09
500-749 $0.07
750+ $0.05

Features

  • Ultra-Low On-Resistance
  • Ultra-Low Qg and Qgd
  • High Operating Drain Current
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.35 mm Max Height
  • Integrated ESD Protection Diode
    • Rated >4 kV HBM
    • Rated >2 kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

Texas Instruments  CSD23381F4

This 150 mΩ, 12 V P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.