CSD23382F4

text.skipToContent text.skipToNavigation

CSD23382F4

P-Channel NexFET Power MOSFET

Packaging

Package | PIN: YJC | 3
Temp: S (0 to 0)
Carrier: Cut Tape
Qty Price
1-9 $0.20
10-24 $0.18
25-99 $0.16
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Low Profile
    • 0.35 mm Max Height
  • Integrated ESD Protection Diode
    • Rated >2 kV HBM
    • Rated >2 kV CDM
  • Pb Terminal Plating
  • Halogen Free
  • RoHS Compliant

Texas Instruments  CSD23382F4

This 66 mΩ, 12 V P-channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.